1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[Stainless Steel] Set of Shim Rings in Assorted Plate Thicknesses EA440KH-40B

SHEET

[Stainless Steel] Set of Shim Rings in Assorted Plate Thicknesses EA440KH-40B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,547.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-SUS304
・Set details-Thickness: 0.1, 0.2, 0.3, 0.5mm10 pcs each
・ID…6
・OD…14

Part Number
EA440KH-40B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,547.00

SHEET 1 Piece(s) 12 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA440KH-40B in the [Stainless Steel] Set of Shim Rings in Assorted Plate Thicknesses EA440KH-40B series.