1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Aluminum Composite Plate (Black) EA440HA-33

SHEET

Aluminum Composite Plate (Black) EA440HA-33
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,787.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Size …605×910×3mm
・Sandwich structure of aluminum + polyethylene resin + aluminum.
・Superior In Its Ease In Processing, Lightness, Durability, Heat Resistance, And Sound Insulation.
・Weather-resistant Baking Coating On Aluminum Material Provides Excellent Durability, Weather Resistance, Corrosion Resistance, Contamination Resistance, And Wear Resistance.
・Color…Black

Part Number
EA440HA-33
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,787.00

SHEET 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Size 605×910×3mm Weight 2.0 kg Color black

Please check the type/dimensions/specifications of the part EA440HA-33 in the Aluminum Composite Plate (Black) EA440HA-33 series.