1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3.0 mm Aluminum Composite Plate

3.0 mm Aluminum Composite Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,787.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Aluminum + polyethylene resin + aluminum sandwich structure
・ Excellent workability, lightweight, durability, heat resistance, and sound insulation
・ Since the aluminum material is weather-resistant and baked, it has excellent weather resistance, corrosion resistance, stain resistance, and abrasion resistance
・ The product is not glossy (It is a matte type)

 
Part Number
EA440HA-31
EA440HA-32
EA440HA-33
EA440HA-34
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor

฿ 2,787.00

SHEET 1 Piece(s) 12 Day(s) Ivory White

฿ 2,787.00

SHEET 1 Piece(s) 12 Day(s) White

฿ 2,787.00

SHEET 1 Piece(s) 12 Day(s) black

฿ 2,787.00

SHEET 1 Piece(s) 12 Day(s) Silver

Loading...

  1. 1

Basic Information

Size 605×910×3mm Weight 2.0 kg