1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Feeler Gauge, Stainless Steel Plate EA440ER-52 (Part Number)

SHEET

Feeler Gauge, Stainless Steel Plate EA440ER-52
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,360.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Stainless steel (SUS430)
・Thickness-0.1mm
・Dim. (mm)…455 x 920
・Adhesive…None

Part Number
EA440ER-52
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,360.00

SHEET 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA440ER-52 in the Feeler Gauge, Stainless Steel Plate EA440ER-52 series.