Feeler Gauge, Aluminum Sheet (Roll) EA440ER-22

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Aluminum
・Width-400mm
・Thickness-0.2mm
・Material characteristics-Excellent corrosion resistance and workability
・Length (mm)…1,200