1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

150 mm / 2.5 m Shim (Made of Aluminum)

150 mm / 2.5 m Shim (Made of Aluminum)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,014.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Aluminum shim
·For adjustment sheets that fill gaps between machines.
· Material: Aluminum
·Size: 150 mm × 2.5 m
·Thickness: 0.025mm to 0.254mm

 
Part Number
EA440EG-0.0A
EA440EG-0.0B
EA440EG-0.0C
EA440EG-0.1
EA440EG-0.1A
EA440EG-0.1B
EA440EG-0.2
EA440EG-0.2A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness

฿ 4,014.00

SHEET 1 Piece(s) 12 Day(s) 0.025mm

฿ 4,182.00

SHEET 1 Piece(s) 12 Day(s) 0.051mm

฿ 4,288.00

SHEET 1 Piece(s) 12 Day(s) 0.076mm

฿ 4,362.00

SHEET 1 Piece(s) 12 Day(s) 0.102mm

฿ 4,456.00

SHEET 1 Piece(s) 12 Day(s) 0.127mm

฿ 4,488.00

SHEET 1 Piece(s) 12 Day(s) 0.152mm

฿ 4,956.00

SHEET 1 Piece(s) 12 Day(s) 0.203mm

฿ 5,490.00

SHEET 1 Piece(s) 12 Day(s) 0.254mm

Loading...

  1. 1

Basic Information

Materials Aluminum Size 150 mm × 2.5 m Thickness Tolerance ±5%