[Resin] Rod EA440DV-125

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Non-adhesive(tape-resistant)
・Material-PTFE (tetrafluoride)
・Smooth (excellent slipping)
・Heat-resistant (260℃)
・For connector, terminal, test tool cock, and non-return valve ball
・Length…1m
・Dia.…5.0mm