Fluoro Resin Rod EA440DV-123A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …PTFE(4Fluoridation )
・Dia …Dia 3.0mm
・Full length …1m
・Heat-resistant (260℃)
・Nonadherent(not stick on adhesive tape)
・Smooth(Slip well)
・Connector 、Terminal 、Cock for laboratory ware、Ball for Check Valve Etc.