1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Welding Jacket EA370AR-2

WELDING TOOL

Welding Jacket EA370AR-2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,652.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Heat resistance cotton
・It is loose-fitting and its front side is long so that you can put it over your working uniform.
・With adjustable contraction in the waist.
・Size-L

Part Number
EA370AR-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,652.00

WELDING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA370AR-2 in the Welding Jacket EA370AR-2 series.