Electrician Proficiency Test, Parts Set

Brand :
ESCO

Caution

    Product Description

    [Product Specifications]
    · [Set contents]:
    ·Receptacle
    ·Twist lock ceiling mount: Round / Square
    ·Exposed outlet: Outlet 1
    ·Recessed switch × 2 types
    ·Recessed outlet × 3 types
    ·Recessed dedicated mounting frame
    ·6-pole terminal block
    ·Joint box
    ·Synthetic resin flexible conduit (PF16)
    ·Connector for synthetic resin flexible conduit (PF16)
    ·Synthetic resin conduit (VE14)
    ·Bushing
    ·No-thread conduit (For E19)
    ·No-thread BOX connector (For E19)
    ·Plastic bushing (For BOX connector)
    ·Ring sleeve
    ·Plug-in type connector × 3 types
    ·600 V vinyl cable 1.6 mm × 5 types
    ·VA cable 1.6 mm × 2 types
    ·VA cable 2.0 mm × 3 types
    ·VVR cable × 2 types
    ·Bind wire 0.9 mm
    ·Armoring poly cable EEF 2.0 mm
    ·JAN: 4518340970854

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat