Sand Paper Roll EA366MK-100

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・For removal of rust, damage and for finish.
    ・Width-64mm
    ・Abrasive--60, -80:Oxide aluminum -100 to -400:Silicon carbide
    ・Sand paper with glue which is excellent in grinding power and durability
    ・Since the surface has treatment to prevent clogging, it is excellent in grinding force and durability.
    ・Set to EA366MK-1, or -2.
    ・Grits-#100
    ・Length-1.3m

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat