Sponge Sander EA366MJ-5

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・For grinding of wood materials, grinding of sealer and painted surface, grinding of base surface for metal painting, removal of contamination from FRP and plastics, removal of paint film, hairline and satin finish, and decorative finish of metals and plastics
    ・Size-114x140x5(D)mm
    ・Abrasive-Oxide aluminum
    ・It has excellent grinding force and flexibility which fits the curve surface.
    ・Hard to be clogged, and washable with water
    ・Grits-Finishing(#1200 to 1500)
    ・Qty. per unit-1 pc

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat