Sand Paper EA366MC-240

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Only for dry sanding
    ・Size-228x280mm
    ・Abrasive-Silicon carbide
    ・For grinding of wood material and paint surface, grinding of sealer and surface, and grinding of metal painted surface
    ・Since the surface has special treatment to prevent clogging, entanglement is limited and it is excellent in durability.
    ・The base material (Awt) is strong and suitable for rough grinding.
    ・Grits-#240
    ・Qty. per unit-5 pcs

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Sand Paper EA366MC-240 | ESCO | MISUMI Thailand