Sand Paper EA366MC-120

Caution
Product Description
【Product Specifications】
・Only for dry sanding
・Size-228x280mm
・Abrasive-Silicon carbide
・For grinding of wood material and paint surface, grinding of sealer and surface, and grinding of metal painted surface
・Since the surface has special treatment to prevent clogging, entanglement is limited and it is excellent in durability.
・The base material (Awt) is strong and suitable for rough grinding.
・Grits-#120
・Qty. per unit-5 pcs