Sandind Pad EA366MB-31

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Removal of rust and contamination
・Grits…#100 to #120
・Dim.…70 x 110mm
・Abrasive…Oxidized aluminum
・Although the material is thick, fitting is good. Ideal for grinding irregular areas or pipes.
・Qty. per unit…1 pc