(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Flexible and suitable for polishing curved surfaces
·Cushioning prevents clogging
·Resistant to water and oil, it can be used for wet polishing work.
Part Number |
---|
EA366D-11 |
EA366D-12 |
EA366D-13 |
EA366D-21 |
EA366D-22 |
EA366D-23 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Specification 1 | Specifications 2 |
---|---|---|---|---|---|---|---|---|
฿ 182.00 | WELDING TOOL | 1 Piece(s) | 12 Day(s) | ·Grit size: Coarse grain (equivalent to #120)/color: Dark brown/Size: 150 mm x 230 mm/thickness: Approximately 8 mm/Quantity: Contains 1 piece, flexible and suitable for polishing curved surfaces. ·It has cushioning properties so it won't get clogged. | ·It is resistant to water and oil and can be used for wet polishing work. ·JAN: 4518340821880 | |||
฿ 182.00 | WELDING TOOL | 1 Piece(s) | 12 Day(s) | ·Grit size: Medium grain (#240 equivalent)/color: Red brown/Size: 150 mm x 230 mm/thickness: Approximately 8 mm/Quantity: Contains 1 piece, flexible and suitable for polishing curved surfaces. ·It has cushioning properties so it won't get clogged. | ·It is resistant to water and oil and can be used for wet polishing work. ·JAN: 4518340821910 | |||
฿ 182.00 | WELDING TOOL | 1 Piece(s) | 12 Day(s) | ·Grit size: Fine (equivalent to #400)/Color: Yellow tea/size: 150 mm x 230 mm/thickness: Approximately 8 mm/Quantity: Contains 1 piece, flexible and suitable for polishing curved surfaces. ·It has cushioning properties so it won't get clogged. | ·It is resistant to water and oil and can be used for wet polishing work. ·JAN: 4518340821972 | |||
฿ 3,227.00 | WELDING TOOL | 1 Pack(s) | 20 Pieces Per Package | 12 Day(s) | ·Grit size: Coarse grain (equivalent to #120)/color: Dark brown/Size: 150 mm x 230 mm/thickness: Approximately 8 mm/Quantity: Contains 20 pieces, flexible and suitable for polishing curved surfaces. ·It has cushioning properties so it won't get clogged. | ·It is resistant to water and oil and can be used for wet polishing work. ·JAN: 4518340822016 | ||
฿ 3,227.00 | WELDING TOOL | 1 Pack(s) | 20 Pieces Per Package | 12 Day(s) | ·Grit size: Medium grain (#240 equivalent)/color: Red brown/Size: 150 mm x 230 mm/thickness: Approximately 8 mm/Quantity: Contains 20 pieces, flexible and suitable for polishing curved surfaces. ·It has cushioning properties so it won't get clogged. | ·It is resistant to water and oil and can be used for wet polishing work. ·JAN: 4518340822269 | ||
฿ 2,745.40 | ESC WELDING TOOL | 1 Pack(s) | 20 Pieces Per Package | 6 Day(s) | ·Grit size: Fine (equivalent to #400)/Color: Yellow tea/size: 150 mm x 230 mm/thickness: Approximately 8 mm/Quantity: Contains 20 pieces, flexible and suitable for polishing curved surfaces. ·It has cushioning properties so it won't get clogged. | ·It is resistant to water and oil and can be used for wet polishing work. ·JAN: 4518340822276 |
Loading...
How can we improve?
How can we improve?