Arm Cover, Wrist Band EA355KJ-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Ultra-strong polyethylene・Polyurethane・Other
・Length-150mm
・Width - 70mm
・Thickness - approx.2mm
・Comfortable to wear because it is highly stretchable and will not harden by sweat.
・It can be washed and reused repeatedly.