[Kevlar] Work Apron EA355K-7

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Kevlar fiber 100%
・Dim.-56.5 x 90cm
・Waist tie type
・Aramid fiber Kevlar is used which has the excellent resistance to cutting and heat.
・Low dust generation as use of long fiber