[Zylon] Arm Cover EA355K-4

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-PBO fiber, (zylon) 100%
・Free size
・Length-150mm
・Weight-43g
・Flexible, smooth snd light weight arm cover with good abrasion-resistant, heat resistant and durability performance