[Kevlar] Arm Cover EA355K-14

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Kevlar fiber 100%
・Length-350mm
・Weight-110g
・Alamido fiber Kevlar is used which has the excellent resistance to cutting and heat.
・Low dust generation as use of long fiber