[Zylon] Work Apron EA355K-10

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Cross hanging type
・Material-PBO fiber (Zylon) 100%
・Heat-proof temperature of material-500℃
・Dim.-63 x 93cm
・High strength, high elastic module, heat resistant and inflammable