Work Apron EA355AE-11

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-PVC (including polyester yarn)
・Dim.-90 x 110cm
・Thickness - 0.27mm
・Well oil-resistant, suitable for light work.Standard oil-resistant type
・Neck hanger type