Work Apron EA355AD-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Polypropylene non-woven fabric
・Dim.-78.5 x 119.5cm
・Free size
・Neck hanger type
・Suitable for guard from powder
・Breathability and barrier performance compatible
・Long type.Guards covering the knees and lower parts.