Disposable Apron EA355A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Use for air-con cleaning and car washing.
・Prevent dirt of clothes.
・Material-Polyethylene
・Neck hanger type
・Dim.-74 x 114cm

【Product Specifications】
・Use for air-con cleaning and car washing.
・Prevent dirt of clothes.
・Material-Polyethylene
・Neck hanger type
・Dim.-74 x 114cm
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.