(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Gloves (Cut Resistant / Thin, Kevlar, Back Nylon)

Gloves (Cut Resistant / Thin, Kevlar, Back Nylon)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 774.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA354K-11
EA354K-12
EA354K-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Color Middle finger length Overall length Palm circumference Wrist color

฿ 774.00

GLOVE 1 Piece(s) 12 Day(s) M Main body: Yellow hem: White 72mm Approx. 210 mm 170mm White

฿ 774.00

GLOVE 1 Piece(s) 12 Day(s) L Main body: Yellow hem: Black 75mm Approx. 210 mm 180mm Black

฿ 837.00

GLOVE 1 Piece(s) 12 Day(s) LL Main body: Yellow hem: Yellow 78mm Approx. 230 mm 210mm Yellow

Basic Specifications

  • Materials
    Front: Kevlar, Back: Nylon
  • Thickness
    1.75mm
  • Quantity
    1 pair
  • Details 1
    15 gauge

Product Description

Black nylon cut-resistant gloves that can also be used as inner gloves.
Available in 3 sizes M, L, LL.

Part Number
EA354K-11
EA354K-12
EA354K-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Color Middle finger length Overall length Palm circumference Wrist color

฿ 774.00

GLOVE 1 Piece(s) 12 Day(s) M Main body: Yellow hem: White 72mm Approx. 210 mm 170mm White

฿ 774.00

GLOVE 1 Piece(s) 12 Day(s) L Main body: Yellow hem: Black 75mm Approx. 210 mm 180mm Black

฿ 837.00

GLOVE 1 Piece(s) 12 Day(s) LL Main body: Yellow hem: Yellow 78mm Approx. 230 mm 210mm Yellow

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1