(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves (Cut Resistant / PVC / Back Kevlar / PE)

Gloves (Cut Resistant / PVC / Back Kevlar / PE)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA354GJ-53

  • Size
    XL
  • Materials
    Front: PVC, Back: Kevlar, polyester
  • Thickness
    1.6mm
  • Weight
    260g
  • Color
    Blue
  • Quantity
    1 pair
  • Applications
    For preventing cut accidents when handling sharp objects such as when processing metal.
  • Anti-Slip Material
    PVC
  • Coating Material
    PVC
  • Middle finger length
    90mm
  • Overall length
    320mm
  • Palm circumference
    250mm
  • Gauge number
    10 Gauge (Kevlar part)
Part Number
EA354GJ-53
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight Middle finger length Overall length Palm circumference

฿ 870.00

GLOVE 1 Piece(s) 12 Day(s) XL 260g 90mm 320mm 250mm

Basic Specifications

  • Materials
    Front: PVC, Back: Kevlar, polyester
  • Thickness
    1.6mm
  • Color
    Blue
  • Quantity
    1 pair
  • Applications
    For preventing cut accidents when handling sharp objects such as when processing metal.
  • Anti-Slip Material
    PVC
  • Coating Material
    PVC
  • Gauge number
    10 Gauge (Kevlar part)

Product Description

·Application: For preventing cut accidents when handling sharp objects such as when processing metal.
·Features: ·Cut-resistant fully coated lining gloves made of aramid fiber and coated entirely with PVC · For preventing cut accidents when handling sharp objects such as when processing metal. ·Used for Kevlar glove inners with high cut resistance. ·It is coated with a specially formulated PVC with high oil resistance. ·Unlike double-wearing, it doesn't get stiff and shrinks even when washed. ·EU standard CE EN388 Cut resistant level 3

Specifications of EA354GJ-53

  • Size
    XL
  • Materials
    Front: PVC, Back: Kevlar, polyester
  • Thickness
    1.6mm
  • Weight
    260g
  • Color
    Blue
  • Quantity
    1 pair
  • Applications
    For preventing cut accidents when handling sharp objects such as when processing metal.
  • Anti-Slip Material
    PVC
  • Coating Material
    PVC
  • Middle finger length
    90mm
  • Overall length
    320mm
  • Palm circumference
    250mm
  • Gauge number
    10 Gauge (Kevlar part)
Part Number
EA354GJ-53
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight Middle finger length Overall length Palm circumference

฿ 870.00

GLOVE 1 Piece(s) 12 Day(s) XL 260g 90mm 320mm 250mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1