(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves (Cut resistant / Polyester / Stainless Steel Thread Rubber Coat)

Gloves (Cut resistant / Polyester / Stainless Steel Thread Rubber Coat)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA354GJ-33

  • Size
    XL
  • Materials
    Resin part: Natural rubber, fiber part: Polyester (stainless steel wire mixed yarn), natural rubber
  • Thickness
    1.6mm
  • Weight
    130g
  • Color
    Main body: Black hem: Yellow
  • Quantity
    1 pair
  • Applications
    Cleaning / service industry, transportation / logistics industry, automobile-related industry, civil engineering / construction industry
  • Details 1
    EU standard CEEN388 cut resistance level 4
  • Middle finger length
    82mm
  • Overall length
    275mm
  • Palm circumference
    245mm
  • Details 2
    10 Gauge
  • Details 3
    Anti-slip processing
Part Number
EA354GJ-33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight Color Middle finger length Overall length Palm circumference

฿ 680.00

GLOVE 1 Piece(s) 12 Day(s) XL 130g Main body: Black hem: Yellow 82mm 275mm 245mm

Basic Specifications

  • Materials
    Resin part: Natural rubber, fiber part: Polyester (stainless steel wire mixed yarn), natural rubber
  • Thickness
    1.6mm
  • Quantity
    1 pair
  • Applications
    Cleaning / service industry, transportation / logistics industry, automobile-related industry, civil engineering / construction industry
  • Details 1
    EU standard CEEN388 cut resistance level 4
  • Details 2
    10 Gauge
  • Details 3
    Anti-slip processing

Product Description

·Application: Cleaning / service industry, transportation / logistics industry, automobile-related industry, civil engineering / construction industry
·Anti-slip processing
・ Since it uses a mixed yarn that uses an extremely thin stainless wire, it has softness and workability while having cut resistance.
・ Unlined gloves for superior breathability and with natural rubber coating on the palms.
·The overall length of the gloves is set longer so that it can cover up to the wrist.
·The fiber part uses a highly visible fluorescent color.
· The fiber part is a unique 10-gauge seamless knitted glove with fine stitches and no stitching.
・ Overlock sewing of the wrist parts to prevent fraying.

Specifications of EA354GJ-33

  • Size
    XL
  • Materials
    Resin part: Natural rubber, fiber part: Polyester (stainless steel wire mixed yarn), natural rubber
  • Thickness
    1.6mm
  • Weight
    130g
  • Color
    Main body: Black hem: Yellow
  • Quantity
    1 pair
  • Applications
    Cleaning / service industry, transportation / logistics industry, automobile-related industry, civil engineering / construction industry
  • Details 1
    EU standard CEEN388 cut resistance level 4
  • Middle finger length
    82mm
  • Overall length
    275mm
  • Palm circumference
    245mm
  • Details 2
    10 Gauge
  • Details 3
    Anti-slip processing
Part Number
EA354GJ-33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight Color Middle finger length Overall length Palm circumference

฿ 680.00

GLOVE 1 Piece(s) 12 Day(s) XL 130g Main body: Black hem: Yellow 82mm 275mm 245mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1