(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves (Cut Resistant / Kevlar / Polyester / Stainless Steel Thread)

Gloves (Cut Resistant / Kevlar / Polyester / Stainless Steel Thread)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA354GJ-3

  • Size
    XL
  • Materials
    Kevlar, polyester, stainless steel wire
  • Thickness
    0.7mm
  • Weight
    44g
  • Color
    Main body: Yellow hem: Black
  • Quantity
    1 pair
  • Applications
    When handling glass, iron plates, and cutlery.
  • Details 1
    -
  • Middle finger length
    90mm
  • Overall length
    255mm
  • Palm circumference
    225mm
  • Details 2
    -
  • Wrist color
    Black
  • Gauge number
    10 Gauge
Part Number
EA354GJ-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Materials Weight Color Applications Details 1 Middle finger length Overall length Palm circumference Details 2 Wrist color Gauge number

฿ 988.00

GLOVE 1 Piece(s) 12 Day(s) XL Kevlar, polyester, stainless steel wire 44g Main body: Yellow hem: Black When handling glass, iron plates, and cutlery. - 90mm 255mm 225mm - Black 10 Gauge

Basic Specifications

  • Thickness
    0.7mm
  • Quantity
    1 pair

Product Description

·Thin and strong cut prevention gloves knitted with a mixed yarn of stainless steel wire yarn and Kevlar.
·It has a soft feel and excellent workability.
·10 gauge seamless knit gloves without stitching.
·Durable and thin, it can also be used as an inner glove.
·Application: Food processing, machine industry, automobile related industry, etc.

Specifications of EA354GJ-3

  • Size
    XL
  • Materials
    Kevlar, polyester, stainless steel wire
  • Thickness
    0.7mm
  • Weight
    44g
  • Color
    Main body: Yellow hem: Black
  • Quantity
    1 pair
  • Applications
    When handling glass, iron plates, and cutlery.
  • Details 1
    -
  • Middle finger length
    90mm
  • Overall length
    255mm
  • Palm circumference
    225mm
  • Details 2
    -
  • Wrist color
    Black
  • Gauge number
    10 Gauge
Part Number
EA354GJ-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Materials Weight Color Applications Details 1 Middle finger length Overall length Palm circumference Details 2 Wrist color Gauge number

฿ 988.00

GLOVE 1 Piece(s) 12 Day(s) XL Kevlar, polyester, stainless steel wire 44g Main body: Yellow hem: Black When handling glass, iron plates, and cutlery. - 90mm 255mm 225mm - Black 10 Gauge

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1