(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves (Antistatic, Oil Resistant / PVC, Cotton PE Inside)

Gloves (Antistatic, Oil Resistant / PVC, Cotton PE Inside)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA354GE-27

  • Size
    LL
  • Materials
    Front: PVC, Back: Cotton/polyester
  • Overall Length
    Approx. 270 mm
  • Thickness
    1.5mm
  • Palm Circumference
    250mm
  • Middle Finger Length
    90mm
  • Weight
    180g
  • Applications
    Automotive-related, petroleum and chemical industries
  • Usage applications
    Anti-Static
  • Product type
    PVC
  • Gauge
    13
Part Number
EA354GE-27
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length Palm Circumference Middle Finger Length Weight

฿ 333.00

GLOVE 5 Piece(s) 12 Day(s) LL Approx. 270 mm 250mm 90mm 180g

Basic Specifications

  • Materials
    Front: PVC, Back: Cotton/polyester
  • Thickness
    1.5mm
  • Applications
    Automotive-related, petroleum and chemical industries
  • Usage applications
    Anti-Static
  • Product type
    PVC
  • Gauge
    13

Product Description

·Antistatic gloves with the lining made of copper sulfide composite fiber and the front side using specially compounded PVC that easily releases static electricity.
·It has both antistatic and oil resistance.
·The lining is 13 gauge, seamless knitting, fine stitches, and there is no stitching.
·Since it is coated with a special resin, it has a high anti-slip effect.
·Applications: Automotive-related, petroleum and chemical industries

Specifications of EA354GE-27

  • Size
    LL
  • Materials
    Front: PVC, Back: Cotton/polyester
  • Overall Length
    Approx. 270 mm
  • Thickness
    1.5mm
  • Palm Circumference
    250mm
  • Middle Finger Length
    90mm
  • Weight
    180g
  • Applications
    Automotive-related, petroleum and chemical industries
  • Usage applications
    Anti-Static
  • Product type
    PVC
  • Gauge
    13
Part Number
EA354GE-27
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length Palm Circumference Middle Finger Length Weight

฿ 333.00

GLOVE 5 Piece(s) 12 Day(s) LL Approx. 270 mm 250mm 90mm 180g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1