(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

esco gloves (Oil Resistant / PVC / Cotton PE Back)

esco gloves (Oil Resistant / PVC / Cotton PE Back)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 340.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA354GE-11
EA354GE-12
EA354GE-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight Middle finger length Overall length Palm circumference

฿ 340.00

GLOVE 1 Piece(s) 12 Day(s) M 166g 78mm 300mm 220mm

฿ 340.00

GLOVE 1 Piece(s) 12 Day(s) L 186g 82mm 300mm 235mm

฿ 340.00

GLOVE 1 Piece(s) 12 Day(s) LL 220g 90mm 320mm 250mm

Basic Specifications

  • Materials
    Front: PVC lining: Cotton/polyester
  • Thickness
    1.6mm
  • Quantity
    1 pair

Product Description

·Long type PVC gloves with a special formulation that achieves strong oil resistance.
·Since it is coated with a special resin, it has a high anti-slip effect.
·Oil resistance-Weight change rate less than 10% (Kerosene immersion 3 hours continuous measurement / in-house test)
·It also has antibacterial and deodorant properties.
·It does not harden easily and can be used for a long time.
·The lining is 13 gauge, seamless knitting, fine stitches, and there is no stitching.
·It can be used in agriculture, fisheries, fishing, cleaning services, machinery, automobiles, civil engineering, construction, petroleum chemicals, etc.

Part Number
EA354GE-11
EA354GE-12
EA354GE-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight Middle finger length Overall length Palm circumference

฿ 340.00

GLOVE 1 Piece(s) 12 Day(s) M 166g 78mm 300mm 220mm

฿ 340.00

GLOVE 1 Piece(s) 12 Day(s) L 186g 82mm 300mm 235mm

฿ 340.00

GLOVE 1 Piece(s) 12 Day(s) LL 220g 90mm 320mm 250mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1