(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves (Moisture Permeable Waterproof / Polyurethane)

Gloves (Moisture Permeable Waterproof / Polyurethane)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 436.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA354GE-1
EA354GE-2
EA354GE-3
EA354GE-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight Middle finger length Overall length Palm circumference

฿ 436.00

GLOVE 1 Piece(s) 12 Day(s) S 40g Approx. 70 mm Approx. 270 mm approximately 180 mm

฿ 436.00

GLOVE 1 Piece(s) 12 Day(s) M 47g Approx. 74 mm Approx. 270 mm Approx. 200 mm

฿ 436.00

GLOVE 1 Piece(s) 12 Day(s) L 50g Approximately 79 mm Approx. 270 mm Approx. 220 mm

฿ 436.00

GLOVE 1 Piece(s) 12 Day(s) LL 54g Approx. 84 mm Approx. 280 mm Approx. 240 mm

Basic Specifications

  • Gauge
    13
  • Materials
    Front: Polyurethane, Back: Nylon, polyurethane
  • Thickness
    0.8mm
  • Color
    Blue
  • Quantity
    1 pair
  • Product type
    Slip prevention
  • Usage applications
    Oil and solvent resistant

Product Description

·Application: Agriculture, fisheries / fishing, cleaning / service industry, machine industry, automobile-related industry, civil engineering / construction industry, horticulture / landscaping industry
·Coated with polyurethane that is both breathable and waterproof, it reduces stuffiness by releasing moisture such as sweat to the outside of the glove.
・ As it is coated with a special resin, it exhibits a high anti-slip effect.
·Has excellent detergent resistance.
·We have adopted a design that fits your hand naturally.
·The lining is a unique 13-gauge seamless knitted glove with fine stitches and no stitching.

Part Number
EA354GE-1
EA354GE-2
EA354GE-3
EA354GE-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight Middle finger length Overall length Palm circumference

฿ 436.00

GLOVE 1 Piece(s) 12 Day(s) S 40g Approx. 70 mm Approx. 270 mm approximately 180 mm

฿ 436.00

GLOVE 1 Piece(s) 12 Day(s) M 47g Approx. 74 mm Approx. 270 mm Approx. 200 mm

฿ 436.00

GLOVE 1 Piece(s) 12 Day(s) L 50g Approximately 79 mm Approx. 270 mm Approx. 220 mm

฿ 436.00

GLOVE 1 Piece(s) 12 Day(s) LL 54g Approx. 84 mm Approx. 280 mm Approx. 240 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1