(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gloves (Polyester, Cotton, Natural Rubber Coat / Green)

Gloves (Polyester, Cotton, Natural Rubber Coat / Green)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 237.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA354GD-11
EA354GD-12
EA354GD-13
EA354GD-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight Color Middle finger length Overall length Palm circumference

฿ 237.00

GLOVE 10 Piece(s) 12 Day(s) S 67g Main body: Green hem: Green 74mm Approx. 220 mm 195mm

฿ 237.00

GLOVE 10 Piece(s) 12 Day(s) M 85g Main body: Green hem: Blue 78mm Approx. 230 mm 210mm

฿ 237.00

GLOVE 10 Piece(s) 12 Day(s) L 93g Main body: Green hem: Red 80mm Approx. 240 mm 230mm

฿ 237.00

GLOVE 10 Piece(s) 12 Day(s) LL 109g Main body: Green hem: Black 82mm Approx. 260 mm 245mm

Basic Specifications

  • Materials
    Base material: Polyester / cotton coating: Natural rubber
  • Thickness
    1.6mm
  • Quantity
    1 pair
  • Applications
    Cleaning / service industry, transportation / logistics industry, civil engineering / construction industry, horticulture / landscaping industry

Product Description

[Features]
·Cleaning / service industry, transportation / logistics industry, civil engineering / construction industry, horticulture / landscaping industry
·Heavy-duty anti-slip processing makes it ideal for debris removal work and transportation work
·Breathable unlined gloves with natural rubber coated on the palm.
·The fiber part is a unique 10 gauge seamless knitted glove with fine stitches and no stitching
·Since the fiber part is antibacterial and deodorant, it suppresses the growth of bacteria on the fiber and suppresses the generation of odor due to sweat, etc.
· The hem is overlocked to prevent fraying
·The special manufacturing method of three-dimensional molding makes it hard to get tired and fits well in the hand

Part Number
EA354GD-11
EA354GD-12
EA354GD-13
EA354GD-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight Color Middle finger length Overall length Palm circumference

฿ 237.00

GLOVE 10 Piece(s) 12 Day(s) S 67g Main body: Green hem: Green 74mm Approx. 220 mm 195mm

฿ 237.00

GLOVE 10 Piece(s) 12 Day(s) M 85g Main body: Green hem: Blue 78mm Approx. 230 mm 210mm

฿ 237.00

GLOVE 10 Piece(s) 12 Day(s) L 93g Main body: Green hem: Red 80mm Approx. 240 mm 230mm

฿ 237.00

GLOVE 10 Piece(s) 12 Day(s) LL 109g Main body: Green hem: Black 82mm Approx. 260 mm 245mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1