(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gloves (Thin / Nylon / Polyester / Natural Rubber Coat)

Gloves (Thin / Nylon / Polyester / Natural Rubber Coat)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA354GD-1

  • Size
    S
  • Materials
    Base material: Nylon / polyester coating: Natural rubber
  • Thickness
    1.1mm
  • Weight
    34g
  • Color
    Purple
  • Quantity
    1 pair
  • Applications
    Indoor cleaning / light work, horticulture / kitchen garden, do-it-yourself, agriculture, cleaning / service industry, transportation / logistics industry, civil engineering / construction industry, horticulture / landscaping industry
  • Middle finger length
    74mm
  • Overall length
    Approx. 210 mm
  • Palm circumference
    175mm
Part Number
EA354GD-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight Middle finger length Overall length Palm circumference

฿ 207.00

GLOVE 10 Piece(s) 12 Day(s) S 34g 74mm Approx. 210 mm 175mm

Basic Specifications

  • Materials
    Base material: Nylon / polyester coating: Natural rubber
  • Thickness
    1.1mm
  • Color
    Purple
  • Quantity
    1 pair
  • Applications
    Indoor cleaning / light work, horticulture / kitchen garden, do-it-yourself, agriculture, cleaning / service industry, transportation / logistics industry, civil engineering / construction industry, horticulture / landscaping industry

Product Description

·Applications: Indoor cleaning / light work, horticulture / kitchen garden, do-it-yourself, agriculture, cleaning / service industry, transportation / logistics industry, civil engineering / construction industry, horticulture / landscaping industry
・ Unlined gloves for superior breathability and with natural rubber coating on the palms.
·The special anti-slip processing provides a high anti-slip effect.
·A thin coating of natural rubber provides a soft fit.
・ Unique 13-gauge seamless knitting gloves with fine stitches on the fiber part and no stitching.
·Since the fiber part is antibacterial and deodorant, it does not easily smell sweat and suppresses the growth of bacteria.
・ Overlock sewing of the wrist parts to prevent fraying.
·Blooming (whitening phenomenon) is prevented by a special formulation.

Specifications of EA354GD-1

  • Size
    S
  • Materials
    Base material: Nylon / polyester coating: Natural rubber
  • Thickness
    1.1mm
  • Weight
    34g
  • Color
    Purple
  • Quantity
    1 pair
  • Applications
    Indoor cleaning / light work, horticulture / kitchen garden, do-it-yourself, agriculture, cleaning / service industry, transportation / logistics industry, civil engineering / construction industry, horticulture / landscaping industry
  • Middle finger length
    74mm
  • Overall length
    Approx. 210 mm
  • Palm circumference
    175mm
Part Number
EA354GD-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight Middle finger length Overall length Palm circumference

฿ 207.00

GLOVE 10 Piece(s) 12 Day(s) S 34g 74mm Approx. 210 mm 175mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1