(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antistatic Gloves (Palm Coating)

Antistatic Gloves (Palm Coating)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 373.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA354GC-27
EA354GC-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length Palm Circumference Middle Finger Length Wrist Color Weight Color

฿ 373.00

GLOVE 5 Piece(s) 12 Day(s) M 220mm 185mm 77mm White 20g Gray (main body), white (hem)

฿ 373.00

GLOVE 5 Piece(s) 12 Day(s) L 230mm 195mm 80mm Black 22g Gray (main body), black (hem)

Basic Specifications

  • Materials
    Base material: Nylon, polyester, palm: Polyurethane coating
  • Thickness
    0.8mm
  • Specifications
    Palm coating
  • Usage applications
    Anti-Static
  • Product type
    polyurethane
  • Gauge
    13

Product Description

·Because it uses carbon conductive thread, it prevents charging due to friction and contact during work.
·As it uses conductive yarn with excellent washing resistance, it retains conductivity even after washing repeatedly.
·Polyurethane is coated on the palm for high anti-slip properties.
·It also has excellent breathability.
·The base material is a 13-gauge seamless knitting, the stitches are fine and there are no seams.
·It uses filaments to reduce generation of dust and lint from gloves.
·Applications: Please use it for handling explosives, dangerous materials of fuel, and maintenance of electronic instruments.

Part Number
EA354GC-27
EA354GC-28
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length Palm Circumference Middle Finger Length Wrist Color Weight Color

฿ 373.00

GLOVE 5 Piece(s) 12 Day(s) M 220mm 185mm 77mm White 20g Gray (main body), white (hem)

฿ 373.00

GLOVE 5 Piece(s) 12 Day(s) L 230mm 195mm 80mm Black 22g Gray (main body), black (hem)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1