(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves (Low Dust Generation / Nylon, Polyester, Polyurethane)

Gloves (Low Dust Generation / Nylon, Polyester, Polyurethane)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 214.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA354GB-6
EA354GB-7
EA354GB-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length Palm Circumference Middle Finger Length Wrist Color Weight

฿ 214.00

GLOVE 5 Piece(s) 12 Day(s) S Approx. 210 mm Approx. 160 mm Approx. 72 mm Red 16g

฿ 214.00

GLOVE 5 Piece(s) 12 Day(s) M Approx. 220 mm Approx. 185 mm Approx. 77 mm White 19g

฿ 214.00

GLOVE 5 Piece(s) 12 Day(s) L Approx. 230 mm approx. 195 mm Approx. 80 mm Yellow 20g

Basic Specifications

  • Materials
    Base material: Nylon, polyester, coating: polyurethane
  • Thickness
    0.7mm
  • Quantity
    1 pair
  • Color
    Black
  • Applications
    Precision machine industry, machine industry, automobile-related industry
  • Specifications
    Palm coating
  • Usage applications
    For quality control
  • Product type
    polyurethane
  • Gauge
    13

Product Description

·Applications: Precision machine industry, machine industry, automobile-related industry
·Low dust generation clean gloves with proven track record for assembly, testing and maintenance in semiconductor, precision parts, and automobile factories.
·Since the palm is coated with polyurethane, it has a high anti-slip effect and excellent breathability.
・ Unique 13-gauge seamless knitting gloves with fine stitches on the fiber part and no stitching.
・ Since long fibers are used, the generation of dust and lint from gloves is suppressed.
・ Overlock sewing of the wrist parts to prevent fraying.

Part Number
EA354GB-6
EA354GB-7
EA354GB-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length Palm Circumference Middle Finger Length Wrist Color Weight

฿ 214.00

GLOVE 5 Piece(s) 12 Day(s) S Approx. 210 mm Approx. 160 mm Approx. 72 mm Red 16g

฿ 214.00

GLOVE 5 Piece(s) 12 Day(s) M Approx. 220 mm Approx. 185 mm Approx. 77 mm White 19g

฿ 214.00

GLOVE 5 Piece(s) 12 Day(s) L Approx. 230 mm approx. 195 mm Approx. 80 mm Yellow 20g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1