(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA354GB-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Overall Length | Palm Circumference | Middle Finger Length | Wrist Color | Weight (per Pair) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,508.00 |
GLOVE | 5 Piece(s) | 12 Day(s) | S | 210mm | 160mm | 72mm | Yellow | 16g |
·Applications: Precision machine industry, machine industry, automobile-related industry
·Low dust generation clean gloves with proven track record for assembly, testing and maintenance in semiconductor, precision parts, and automobile factories.
·Since the palm is coated with polyurethane, it has a high anti-slip effect and excellent breathability.
・ Unique 13-gauge seamless knitting gloves with fine stitches on the fiber part and no stitching.
・ Since long fibers are used, the generation of dust and lint from gloves is suppressed.
・ Overlock sewing of the wrist parts to prevent fraying.
Part Number |
---|
EA354GB-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Overall Length | Palm Circumference | Middle Finger Length | Wrist Color | Weight (per Pair) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,508.00 |
GLOVE | 5 Piece(s) | 12 Day(s) | S | 210mm | 160mm | 72mm | Yellow | 16g |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?