[Dyneema] Cutting-proof Gloves EA354EH-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・This protects fingers from glass chip, cutter, etc.
・Material-High strength polyethylene (Dyneema) 73% and nylon 27%Anti-slip part: polyester (PU coating)
・For both right- and left-hander
・Size…M
・Length…190mm