(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gloves (Cut Resistant / Anti-Slip / Dyneema)

Gloves (Cut Resistant / Anti-Slip / Dyneema)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,225.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
EA354EE-11
EA354EE-12
EA354EE-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Color Middle finger length Overall length Palm circumference

฿ 1,225.00

GLOVE 1 Piece(s) 12 Day(s) L Main unit: gray, hem: White 70mm 210mm 180mm

฿ 1,225.00

GLOVE 1 Piece(s) 12 Day(s) LL Main unit: gray, hem: Red 80mm 228mm 190mm

฿ 1,225.00

GLOVE 1 Piece(s) 12 Day(s) M Main unit: gray, hem: Yellow 90mm 240mm 200mm

Basic Specifications

  • Specifications
    Unlined Back
  • Gauge
    13
  • Standard
    Others
  • Materials
    Base material: High-strength polyethylene (Dyneema) 80%, cotton 20%, resin part: polyurethane
  • Thickness
    1.4mm
  • Quantity
    1 pair
  • Details 1
    EU standard CEEN388 cut resistance level 3, puncture resistance level 2
  • Product type
    Slip prevention
  • Usage applications
    Cut resistant

Product Description

·Features: ·It has excellent cut resistance and can safely and efficiently perform work with a risk of cuts.
·Strong against water and can be washed repeatedly.
·Polyurethane coating on palms and fingertips (Uncoated Back)

Part Number
EA354EE-11
EA354EE-12
EA354EE-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Color Middle finger length Overall length Palm circumference

฿ 1,225.00

GLOVE 1 Piece(s) 12 Day(s) L Main unit: gray, hem: White 70mm 210mm 180mm

฿ 1,225.00

GLOVE 1 Piece(s) 12 Day(s) LL Main unit: gray, hem: Red 80mm 228mm 190mm

฿ 1,225.00

GLOVE 1 Piece(s) 12 Day(s) M Main unit: gray, hem: Yellow 90mm 240mm 200mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1