(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gloves (Heat and Cut Resistant)

Gloves (Heat and Cut Resistant)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,276.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA354EB-40
EA354EB-41
EA354EB-42
EA354EB-50
EA354EB-51
EA354EB-52
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Specifications Overall length

฿ 7,270.00

GLOVE 1 Piece(s) 11 Day(s) - - -

฿ 3,276.00

GLOVE 1 Piece(s) 12 Day(s) Free (Short type) For right hand only 260mm

฿ 3,276.00

GLOVE 1 Piece(s) 12 Day(s) Free (Short type) For left hand only 260mm

฿ 7,973.00

GLOVE 1 Piece(s) 11 Day(s) - - -

฿ 3,600.00

GLOVE 1 Piece(s) 12 Day(s) Free (Long type) For right hand only 320mm

฿ 3,600.00

GLOVE 1 Piece(s) 12 Day(s) Free (Long type) For left hand only 320mm

Basic Specifications

  • Size
    Configurable
  • Materials
    Back of Hand / Flat Cuff: 100% aramid fiber (cotton adhered), flat: (Front) PBO fiber / Aramid fiber, (Middle) Aramid mixed felt / Special heat insulating sheet, (Back) 100% cotton
  • Thickness
    5mm
  • Color
    Orange × navy
  • Quantity
    1 pc.
  • Middle finger length
    85mm
  • Palm circumference
    270mm
  • Details 2
    EU standard CEEN388 cut resistance level 5, puncture resistance level 3
  • Material heat resistance temperature
    300°C

Product Description

·Soft operability is possible due to the unique 4-layer structure
·Achieves low thermal conductivity (grip time)
·Has excellent heat resistance and cut resistance.

Part Number
EA354EB-40
EA354EB-41
EA354EB-42
EA354EB-50
EA354EB-51
EA354EB-52
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Specifications Overall length

฿ 7,270.00

GLOVE 1 Piece(s) 11 Day(s) - - -

฿ 3,276.00

GLOVE 1 Piece(s) 12 Day(s) Free (Short type) For right hand only 260mm

฿ 3,276.00

GLOVE 1 Piece(s) 12 Day(s) Free (Short type) For left hand only 260mm

฿ 7,973.00

GLOVE 1 Piece(s) 11 Day(s) - - -

฿ 3,600.00

GLOVE 1 Piece(s) 12 Day(s) Free (Long type) For right hand only 320mm

฿ 3,600.00

GLOVE 1 Piece(s) 12 Day(s) Free (Long type) For left hand only 320mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1