(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Nitrile Rubber Gloves EA354DC-33

Nitrile Rubber Gloves EA354DC-33

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA354DC-33

  • Size
    LL
  • Materials
    Front: Nitrile rubber, Back: Cotton knitted fabric
  • Thickness
    0.9mm
  • Quantity
    1 pair
  • Middle finger length
    81mm
  • Overall length
    Approx. 260 mm
  • Palm circumference
    250mm
Part Number
EA354DC-33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 429.00

GLOVE 1 Piece(s) 12 Day(s)

Basic Specifications

  • Size
    LL
  • Materials
    Front: Nitrile rubber, Back: Cotton knitted fabric
  • Thickness
    0.9mm
  • Quantity
    1 pair
  • Middle finger length
    81mm
  • Overall length
    Approx. 260 mm
  • Palm circumference
    250mm

Product Description

【Product Specifications】
・Material-Outside: nitrile rubber, Inside: cotton knitting
・Oil-proof, piercing resistant, abrasion resistant and nonslip finish
・Dim.…LL
・Length (mm)…Approx. 260

Specifications of EA354DC-33

  • Size
    LL
  • Materials
    Front: Nitrile rubber, Back: Cotton knitted fabric
  • Thickness
    0.9mm
  • Quantity
    1 pair
  • Middle finger length
    81mm
  • Overall length
    Approx. 260 mm
  • Palm circumference
    250mm
Part Number
EA354DC-33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 429.00

GLOVE 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1