(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves / Oil Resistant (Nitrile Rubber / Cotton Backing)

Gloves / Oil Resistant (Nitrile Rubber / Cotton Backing)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 451.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA354DC-21
EA354DC-22
EA354DC-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Middle finger length Palm circumference

฿ 451.00

GLOVE 1 Piece(s) 12 Day(s) M 80mm 210mm

฿ 451.00

GLOVE 1 Piece(s) 12 Day(s) L 85mm 220mm

฿ 451.00

GLOVE 1 Piece(s) 12 Day(s) LL 90mm 230mm

Basic Specifications

  • Materials
    Front: Nitrile rubber, Back: 100% Cotton
  • Thickness
    0.9mm
  • Quantity
    1 pair
  • Overall length
    Approx. 260 mm

Product Description

·Especially excellent in oil resistance.
·Anti-slip processing and antibacterial deodorant processing are applied.
·Due to the anti-slip processing, the color may be slightly different from the actual product photo.

Part Number
EA354DC-21
EA354DC-22
EA354DC-23
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Middle finger length Palm circumference

฿ 451.00

GLOVE 1 Piece(s) 12 Day(s) M 80mm 210mm

฿ 451.00

GLOVE 1 Piece(s) 12 Day(s) L 85mm 220mm

฿ 451.00

GLOVE 1 Piece(s) 12 Day(s) LL 90mm 230mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1