(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Gloves (Acid resistant / oil resistant / solvent resistant / long)

Gloves (Acid resistant / oil resistant / solvent resistant / long)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,022.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA354BW-28
EA354BW-29
EA354BW-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Middle finger length Palm circumference

฿ 2,022.00

GLOVE 1 Piece(s) 12 Day(s) M 80mm 220mm

฿ 2,022.00

GLOVE 1 Piece(s) 12 Day(s) L 83mm 225mm

฿ 2,022.00

GLOVE 1 Piece(s) 12 Day(s) XL 85mm 230mm

Basic Specifications

  • Materials
    Front: Nitrile rubber coating, Back: Cotton, polyester
  • Thickness
    0.5mm
  • Quantity
    1 pair
  • Overall length
    650mm

Product Description

Acid-, oil-, solvent-, and slip-resistant gloves with high-spec rubber cuffs.
Available in 3 sizes: M, L, and XL.

Part Number
EA354BW-28
EA354BW-29
EA354BW-30
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Middle finger length Palm circumference

฿ 2,022.00

GLOVE 1 Piece(s) 12 Day(s) M 80mm 220mm

฿ 2,022.00

GLOVE 1 Piece(s) 12 Day(s) L 83mm 225mm

฿ 2,022.00

GLOVE 1 Piece(s) 12 Day(s) XL 85mm 230mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1