- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Gloves (Neoprene Rubber / Cotton Flannel Back)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Middle finger length |
Overall length |
Palm circumference |
|
฿ 1,390.00
|
GLOVE
|
1 Piece(s)
|
|
12 Day(s)
|
85mm |
Approx. 300 mm |
270mm |
|
฿ 1,477.00
|
GLOVE
|
1 Piece(s)
|
|
12 Day(s)
|
88mm |
approx. 350 mm |
280mm |
Basic Specifications
-
- Size
- L
-
- Materials
- Front: Neoprene (Satin finish), Back: Cotton flannel pasted
-
- Thickness
- 2.2mm
-
- Quantity
- 1 pair
Product Description
·Coated with wrinkled neoprene
·Resistant to chemicals and oils.
·Excellent grip even when wet.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Middle finger length |
Overall length |
Palm circumference |
|
฿ 1,390.00
|
GLOVE
|
1 Piece(s)
|
|
12 Day(s)
|
85mm |
Approx. 300 mm |
270mm |
|
฿ 1,477.00
|
GLOVE
|
1 Piece(s)
|
|
12 Day(s)
|
88mm |
approx. 350 mm |
280mm |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?