(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves (Thick Natural Rubber, Back of Knitted Fabric)

Gloves (Thick Natural Rubber, Back of Knitted Fabric)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 887.91 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA354BF-23A
EA354BF-24A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight Arm Cover Size Details 2

฿ 887.91

GLOVE 1 Piece(s) Same day L 307 g (1 pack) Maximum diameter: 180 mm, Minimum diameter: 80 mm Antibacterial deodorization processing

฿ 1,667.00

GLOVE 1 Piece(s) 12 Day(s) LL - Maximum diameter (in L size): 180 mm, Minimum diameter: 80 mm -

Basic Specifications

  • Materials
    Front: Natural latex, Back: Pure cotton knitted fabric
  • Thickness
    Palm part: 1.22 to 1.43 mm Arm cover part: 1.05 to 1.25 mm
  • Quantity
    1 pair
  • Details 1
    Cuff jersey squeeze
  • Overall length
    550mm

Product Description

·Antibacterial and deodorant processing is applied.
·Gloves and arm covers are integrated.
·Durable and long-lasting, ideal for water work
·For fishing, aquaculture, fish processing, agriculture, car washing, tire replacement, etc.
·Resistant to weak acidity and weak alkalinity

Part Number
EA354BF-23A
EA354BF-24A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Weight Arm Cover Size Details 2

฿ 887.91

GLOVE 1 Piece(s) Same day L 307 g (1 pack) Maximum diameter: 180 mm, Minimum diameter: 80 mm Antibacterial deodorization processing

฿ 1,667.00

GLOVE 1 Piece(s) 12 Day(s) LL - Maximum diameter (in L size): 180 mm, Minimum diameter: 80 mm -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1