(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Esco Gloves (Nitrile Rubber/Thickness 0.28 mm) EA354BE【12 Pieces Per Package】

Esco Gloves (Nitrile Rubber/Thickness 0.28 mm) EA354BE

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA354BE-3

  • Size
    XL
  • Materials
    Mixed (nitrile + natural) rubber
  • Thickness
    0.28mm
  • Quantity
    1 pack (12 pairs included)
  • Details 1
    For chemistry
  • Middle finger length
    90mm
  • Overall length
    300mm
  • Palm circumference
    245mm
  • Details 2
    Straight cuff
  • Details 3
    Low Elasticity
  • Details 4
    Embossed finish
Part Number
EA354BE-3
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Middle finger length Palm circumference

฿ 2,559.00

GLOVE 1 Pack(s)

12 Pieces Per Package

12 Day(s) XL 90mm 245mm

Basic Specifications

  • Materials
    Mixed (nitrile + natural) rubber
  • Thickness
    0.28mm
  • Quantity
    1 pack (12 pairs included)
  • Details 1
    For chemistry
  • Overall length
    300mm
  • Details 2
    Straight cuff
  • Details 3
    Low Elasticity
  • Details 4
    Embossed finish

Product Description

·Embossed gloves that are not slippery
·Ergonomic design reduces fatigue and improves comfort.
·Weak fit, unlined, protected from a wide range of chemicals

Specifications of EA354BE-3

  • Size
    XL
  • Materials
    Mixed (nitrile + natural) rubber
  • Thickness
    0.28mm
  • Quantity
    1 pack (12 pairs included)
  • Details 1
    For chemistry
  • Middle finger length
    90mm
  • Overall length
    300mm
  • Palm circumference
    245mm
  • Details 2
    Straight cuff
  • Details 3
    Low Elasticity
  • Details 4
    Embossed finish
Part Number
EA354BE-3
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Middle finger length Palm circumference

฿ 2,559.00

GLOVE 1 Pack(s)

12 Pieces Per Package

12 Day(s) XL 90mm 245mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1