(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves (Nitrile Rubber / Thickness 0.38 mm)

Gloves (Nitrile Rubber / Thickness 0.38 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EA354BD-32

  • Size
    XL
  • Materials
    Nitrile (Satin finish)
  • Thickness
    0.38mm
  • Quantity
    1 pair
  • Details 1
    No lining
  • Middle finger length
    90mm
  • Overall length
    300mm
  • Palm circumference
    250mm
  • Details 2
    With inner powder
Part Number
EA354BD-32
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size Middle finger length Palm circumference

฿ 254.00

GLOVE 5 Piece(s) 12 Day(s) - XL 90mm 250mm

Basic Specifications

  • Materials
    Nitrile (Satin finish)
  • Thickness
    0.38mm
  • Quantity
    1 pair
  • Details 1
    No lining
  • Overall length
    300mm
  • Details 2
    With inner powder

Product Description

With a reinforced surface finish, it has excellent scratch and chemical resistance

Specifications of EA354BD-32

  • Size
    XL
  • Materials
    Nitrile (Satin finish)
  • Thickness
    0.38mm
  • Quantity
    1 pair
  • Details 1
    No lining
  • Middle finger length
    90mm
  • Overall length
    300mm
  • Palm circumference
    250mm
  • Details 2
    With inner powder
Part Number
EA354BD-32
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size Middle finger length Palm circumference

฿ 254.00

GLOVE 5 Piece(s) 12 Day(s) - XL 90mm 250mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1