(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves (Ultra-Thin Nylon, With Anti-Slip)

Gloves (Ultra-Thin Nylon, With Anti-Slip)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 144.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA354AJ-11
EA354AJ-12
EA354AJ-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length Palm Circumference Middle Finger Length Color

฿ 144.00

GLOVE 5 Piece(s) 12 Day(s) S 220mm 180mm 75mm White (body), white (wrist), white (hem)

฿ 144.00

GLOVE 5 Piece(s) 12 Day(s) M 230mm 190mm 80mm White (body), green (wrist), green (hem)

฿ 144.00

GLOVE 5 Piece(s) 12 Day(s) L 240mm 200mm 90mm White (body), gray (wrist), gray (hem)

Basic Specifications

  • Materials
    Base material: Nylon, anti-slip: Urethane resin
  • Thickness
    0.6mm
  • Quantity
    1 pair
  • Specifications
    Uncoated back
  • Usage applications
    For work
  • Product type
    Slip prevention
  • Gauge
    13

Product Description

·Due to uncoated back type, it has breathability and is easy to bend hands. Lightweight and soft.

Part Number
EA354AJ-11
EA354AJ-12
EA354AJ-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length Palm Circumference Middle Finger Length Color

฿ 144.00

GLOVE 5 Piece(s) 12 Day(s) S 220mm 180mm 75mm White (body), white (wrist), white (hem)

฿ 144.00

GLOVE 5 Piece(s) 12 Day(s) M 230mm 190mm 80mm White (body), green (wrist), green (hem)

฿ 144.00

GLOVE 5 Piece(s) 12 Day(s) L 240mm 200mm 90mm White (body), gray (wrist), gray (hem)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1