(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gloves, inner (For Cleanroom, Nylon / 10 Pairs)

Gloves, inner (For Cleanroom, Nylon / 10 Pairs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,367.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EA354AF-6
EA354AF-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length Middle Finger Length Color

฿ 1,367.00

GLOVE 3 Piece(s) 12 Day(s) M Approx. 170 mm 53mm Main body: White hem: White

฿ 1,367.00

GLOVE 3 Piece(s) 12 Day(s) L approximately 180 mm 55mm Main body: White hem: Black

Basic Specifications

  • Materials
    Nylon
  • Thickness
    0.6mm
  • Palm Circumference
    140mm
  • Quantity
    10 Pairs included
  • Details 1
    15 gauge
  • Details 2
    Cleanroom Class 100 compliant product
  • Details 3
    Clean-packed
  • Features
    ·Low dust generation type using filament. It suppresses stuffiness and stickiness, and makes it easy to put on and take off from the upper glove

Product Description

·Features: ·Low dust generation type using filament. It suppresses stuffiness and stickiness, and makes it easy to put on and take off from the upper glove

Part Number
EA354AF-6
EA354AF-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length Middle Finger Length Color

฿ 1,367.00

GLOVE 3 Piece(s) 12 Day(s) M Approx. 170 mm 53mm Main body: White hem: White

฿ 1,367.00

GLOVE 3 Piece(s) 12 Day(s) L approximately 180 mm 55mm Main body: White hem: Black

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1