Heat Resistant Gloves for Cleanroom EA354AF-21A

Caution
Product Description
【Product Specifications】
・Material-Back: synthetic leather (heat resistant polyurethane treatment), Palm: fiber than specified one (PPS fiber), Palm middle layer: wool felt, inside: polyester
・Heat resistant gloves for cleanroom with excellent heat resistant and chemicals resistant performance
・Heat-proof temperature of material: 200℃
・Draping realizes natural contours for fingers
・Length (mm)…Approx. 280