(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EA354AB-51A |
EA354AB-52A |
EA354AB-53A |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Overall Length | Palm Circumference | Middle Finger Length | Wrist Color | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,322.00 |
GLOVE | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | S | 205mm | 150mm | 62mm | White | Gray (main body), white (wrist) | ||
฿ 2,322.00 |
GLOVE | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | M | 205mm | 160mm | 66mm | Green | Gray (main body), green (wrist) | ||
฿ 1,449.00 |
GLOVE | 5 Pack(s) |
10 Pieces Per Package |
5 Day(s) | L | 215mm | 170mm | 70mm | Gray | Gray (main body), gray (wrist) |
·Polyurethane resin coating on fingertips
·It uses nylon filament incorporating carbon antistatic fiber.
·Not only is it less likely to generate dust from gloves, it also has excellent antistatic performance and is effective in preventing static electricity damage.
Part Number |
---|
EA354AB-51A |
EA354AB-52A |
EA354AB-53A |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Overall Length | Palm Circumference | Middle Finger Length | Wrist Color | Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,322.00 |
GLOVE | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | S | 205mm | 150mm | 62mm | White | Gray (main body), white (wrist) | ||
฿ 2,322.00 |
GLOVE | 1 Pack(s) |
10 Pieces Per Package |
12 Day(s) | M | 205mm | 160mm | 66mm | Green | Gray (main body), green (wrist) | ||
฿ 1,449.00 |
GLOVE | 5 Pack(s) |
10 Pieces Per Package |
5 Day(s) | L | 215mm | 170mm | 70mm | Gray | Gray (main body), gray (wrist) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?